ME 22,5 TBUS 1,5/ 5-ST-3,81 RD - DIN rail bus connector
2202194

DIN rail bus connector, color: red, nominal current: 8 A (parallel contacts), rated voltage (III/2): 125 V, number of positions: 5, product range: TBUS5-22,5.., pitch: 3.81 mm, mounting: DIN rail mounting, locking: without, mounting method: without, type of packaging: packed in cardboard, Item with gold-plated contacts, bus connectors for connecting with electronics housings, 5 parallel contacts

Product details









Compatible products



Your advantages

Space-saving installation under the housing in the DIN rail
Contact design enables electronics modules to be easily snapped on
Power supply and communication without additional wiring
Parallel and serial contacts for efficient signal and data transmission