The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

UM-ALU 4-72 FRONT 60 AP - Front plate
2202087

Press-drawn section housings, Basic profile front plate, width: 71.8 mm, length: 60 mm, depth: 2 mm, recommended for UM-ALU 4-..COVER AL lateral elements

This product needs further products for operation. Mandatory accessories

Product details








Compatible products



Your advantages

Aluminum extruded profile
Variety of connection technology
Can be mounted on the DIN rail
Available in lengths from 42.5 mm ... 990 mm, can be cut to any length
Available in overall widths of 75 mm and 105 mm
EMC protection