The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

UM-ALU 4-72 PROFILE 111 - Profile
2201930

Press-drawn section housings, Screw mounting, Basic profile, profile width (internal): 72 mm, profile width (external): 75 mm, length: 111 mm, depth: 29.4 mm

This product needs further products for operation. Mandatory accessories

Product details








Compatible products




Your advantages

Aluminum extruded profile
Variety of connection technology
Can be mounted on the DIN rail
Available in lengths from 42.5 mm ... 990 mm, can be cut to any length
Available in overall widths of 75 mm and 105 mm
EMC protection