-40 °C ... 105 °C (depending on power dissipation)
Ambient temperature (storage/transport)
-40 °C ... 55 °C
Ambient temperature (assembly)
-5 °C ... 100 °C
Item number
2201176
Packing unit
10 pc
Minimum order quantity
100 pc
Note
Made to order (non-returnable)
Product key
ACHCCB
GTIN
4046356739771
Weight per piece (including packing)
16.92 g
Weight per piece (excluding packing)
16.92 g
Customs tariff number
85369010
Country of origin
DE
ECLASS
ECLASS-13.0
27190401
ECLASS-15.0
27190401
ETIM
ETIM 9.0
EC001031
UNSPSC
UNSPSC 21.0
31261500
UL Recognized
Approval ID: E240868
EU RoHS
Fulfills EU RoHS substance requirements
Yes
(No exemptions)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.