UM108-A/U73-HT 16,0CM S533 - Covering hood
2201170

Covering hood, color: transparent ,Press-drawn section housings, Cover, color: transparent, width: 73 mm, Note: max. length of the cover = PCB length - 19 mm

Product details







Your advantages

Tailor-made housing length, can be cut to length with millimeter precision
Easy integration of large electronics components, thanks to the open design
Easy device mounting thanks to snap-mount principle (the sides are fixed without the aid of tools)
High degree of flexibility, thanks to freely positionable covering hoods