ME MAX 6,2 SC 4-4 BU - Electronics housing
2200555

DIN rail housing, Complete housing, tall design, with screw connection, width: 6.3 mm, height: 93.1 mm, depth: 101.2 mm, color: blue (similar RAL 5015), cross connection: without bus connector

Product details









Your advantages

Easy installation
Available in overall widths from 6.2 mm ... 90 mm, modular extension possible
Variety of connection technology
Can be mounted on the DIN rail
With DIN-rail-mountable bus connector and power connector system as an option
Transparent front cover can be swiveled