SF-Z0054 - Crimping pliers with digital display
1615585

Crimping pliers for turned crimp contacts Ø 0.6 mm/Ø 0.8 mm/Ø 1 mm/Ø 2 mm, litz wire cross-section: 0.06 mm2 ... 2.5 mm2 replacement item: 1634155

Product details








Compatible products