Contact insert, M23, number of positions: 12, Solder cup
Product details
Product type
Contact insert
Application
Signal
Number of positions
12
Connection profile
12
Thread type
M23
Connection method
Solder cup
Item number
1598439
Packing unit
60 pc
Minimum order quantity
60 pc
Note
Made to order (non-returnable)
Product key
ABRAFU
GTIN
4046356379595
Weight per piece (including packing)
5.28 g
Weight per piece (excluding packing)
5.28 g
Customs tariff number
85366990
Country of origin
DE
ECLASS
ECLASS-13.0
27440223
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.