The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

RC-12P1N126R00 - Device connector front mounting
1596940

M23, Device connector front mounting, series: RC, straight, shielded: yes, Screw locking mechanism, No. of pos.: 12, Direction of rotation: Standard, contact connection type: Pin, Solder cup, Axial seal, coding: N, this item is expected to be lead-free from Q1 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details








Compatible products