The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

RC-12P1N125200 - Device connector rear mounting
1596925

M23, Device connector rear mounting, series: RC, straight, shielded: yes, Screw locking mechanism, No. of pos.: 12, Direction of rotation: Standard, contact connection type: Pin, Solder cup, Radial O-ring, Panel thickness min.: 2.7 mm, Panel thickness max.: 3.5 mm, coding: N

Product details







Compatible products