RC-09S1N8A2300
-
Device connector front mounting
1596314
M23, Device connector front mounting, series: RC, straight, shielded: yes, Screw locking mechanism, No. of pos.: 8+1, Direction of rotation: Standard, contact connection type: Socket, Crimp connection, Flat gasket, coding: N
Product details
Order information: | Order crimp contacts 8 x Ø 1 mm, 1 x Ø 2 mm separately |
Product type | Circular connectors (device side) |
Insulating body | |
Note | Order information: Order crimp contacts 8 x Ø 1 mm, 1 x Ø 2 mm separately |
Coding | N |
Connection method | Crimp connection |
Contact switching type | Socket |
Application | Signal |
Number of positions | 9 |
Direction of rotation | Standard |
Connection profile | 8+1 |
Number Contact (Contact group 1) | 1 |
Diameter Contact (Contact group 1) | 2 mm |
Rated current Contact (Contact group 1) | 20 A (for max. connection cross section) |
Rated voltage Contact (Contact group 1) | 48 V AC |
74 V DC | |
Rated surge voltage | 1.5 kV |
Overvoltage category | III |
Degree of pollution | 3 |
Number Contact (Contact group 2) | 8 |
Diameter Contact (Contact group 2) | 1 mm |
Nominal current per signal contact | 8 A |
Rated voltage Contact (Contact group 2) | 48 V AC |
74 V DC | |
Housing | |
Type | Flange housing |
Thread type | M23 |
Design | straight |
Type of locking | Screw locking mechanism |
Pg screw connection | none |
Mounting type | Front mounting/square flange (4x Ø 3.2 mm) |
Housing material | Metal |
Degree of protection (plugged in) | IP67 |
Seal for the device | Flat gasket |
Ambient conditions | |
Permissible humidity (storage/transport) | 50 % ... 65 % |
Item number | 1596314 |
Packing unit | 40 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Product key | ABRAFL |
GTIN | 4046356210577 |
Weight per piece (including packing) | 28.73 g |
Weight per piece (excluding packing) | 27.07 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440109 |
ECLASS-15.0 | 27440109 |
ETIM
ETIM 9.0 | EC003569 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 919934fe-e164-40ef-a1eb-8196a923aefe |
Compatible products
-
-
RC-11S2000 - Crimp contact 1596772
-
RC-12S2000 - Crimp contact 1599600
-
RC-1KS2000 - Crimp contact 1602998
-
RC-22S2000 - Crimp contact 1603327
-
RC-21S2000 - Crimp contact 1603315
-
RC-22S2300 - Crimp contact 1603330
-
RC-22S2400 - Crimp contact 1603332
-
RC-21S2300 - Crimp contact 1603318
-
RC-21S2400 - Crimp contact 1616500
-
RC-5SS2000 - Crimp contact 1603530
-
RC-59S2000 - Crimp contact 1603501
-
RC-5CS2000 - Crimp contact 1603517
-
RC-5AS2000 - Crimp contact 1603509
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg