RC-06P1N12C152 - Rear panel feed-through
1593260

M23, Rear panel feed-through, series: RC, straight, shielded: yes, Screw locking mechanism, No. of pos.: 6, Direction of rotation: Standard, contact connection type: Pin, Solder cup, Flat gasket, Panel thickness max.: 2.5 mm, cable diameter range: 7.5 mm ... 9.5 mm, coding: N

Product details