SACB-8/ 8-L- 5,0PUR M23FS BK
-
Distributor box
1572375
Distributor box, number of slots: 8, number of positions: 4, coding: A, slot assignment: single, status display: yes, PNP; master cable connection: Fixed connection 180°, PUR/PVC, cable length: 5 m, shielding: no
Product details
Product type | Distributor box |
Number of positions | 4 |
Number of slots | 8 |
Coding | A |
Local diagnostics | |
Monitored function | Supply voltage |
Optical representation | Green LED |
Max. operating voltage Umax | 30 V DC |
Local diagnostics | Supply voltage Green LED |
Status display I/O Yellow LED | |
Nominal voltage UN | 24 V DC |
Rated current, total | 12 A |
Max. current carrying capacity per path | 2 A |
Current carrying capacity per slot | 4 A |
Conductor connection | |
Tightening torque slot sensor/actuator cable | 0.4 Nm |
Connection assignment | |
Slot/position = Wire color or connection | 1 / 4 (A) = WH |
2 / 4 (A) = GN | |
3 / 4 (A) = YE | |
4 / 4 (A) = GY | |
5 / 4 (A) = PK | |
6 / 4 (A) = RD | |
7 / 4 (A) = BK | |
8 / 4 (A) = VT | |
1-8 / 1 (+ 24 V) = BN | |
1-8 / 3 (0 V) = BU | |
1-8 / 5 (PE) = GNYE |
Status display present | yes |
Dimensional drawing |
|
Width | 58 mm |
Height | 26 mm |
Length | 153 mm |
Material Threaded sleeve | Die-cast zinc |
Material Housing | PBT |
Material Molding compound | PUR |
Flammability rating according to UL 94 | V0 |
Seal material O-ring | NBR |
Contact material | Cu alloy |
Contact surface material | gold-plated |
Contact carrier material | PA |
Cable length | 5 m |
Cable type | Master cable suitable for flexible cable conduit |
Connection method | Fixed connection |
Outside diameter | 9.2 mm |
Conductor cross section signal conductor | 8x 0.34 mm² |
Conductor structure signal line | 42x 0.10 mm |
AWG signal line | 22 |
Conductor cross section voltage supply | 3x 0.75 mm² |
Conductor structure, voltage supply | 96x 0.10 mm |
AWG power supply | 19 |
Number of bending cycles | 1500000 |
Traversing rate | 2 m/s |
Traversing path | 2 m |
Ambient temperature (operation) | -40 °C ... 90 °C (for fixed installation) |
-5 °C ... 80 °C (for flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP69K | |
Ambient temperature (operation) | -30 °C ... 90 °C |
Item number | 1572375 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Product key | AF3CCA |
GTIN | 4046356438001 |
Weight per piece (including packing) | 962.5 g |
Weight per piece (excluding packing) | 962.5 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440108 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg