SAC-4P-M12MS/ 3,0-CEI/M12FS GY
-
Sensor/actuator cable
1562903
Sensor/actuator cable, 4-position, PVC, gray RAL 7035, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 3 m
Product details
Product type | Sensor/actuator cable |
Number of positions | 4 |
No. of cable outlets | 1 |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Zinc die-cast, nickel-plated |
Insulation resistance | ≥ 10 MΩ |
Nominal voltage UN | 250 V AC |
250 V DC | |
Nominal current IN | 4 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Status display | no |
Status display present | no |
Connection 1 | |
Type | Plug straight M12 |
Number of positions | 4 |
Coding type | A |
Connection 2 | |
Type | Socket straight M12 |
Number of positions | 4 |
Coding type | A |
Cable length | 3 m |
PVC gray [CEI] | |
Number of positions | 4 |
Shielded | no |
Cable type | PVC gray [CEI] |
Conductor structure signal line | 32x 0.10 mm (VDE 0295 Class 6) |
AWG signal line | 24 |
Conductor cross section | 4x 0.25 mm² |
Wire diameter incl. insulation | 1.4 mm ±0.05 mm |
External cable diameter | 5.00 mm +0.1 mm (CEI 20/11 RZ) |
Outer sheath, material | PVC |
External sheath, color | gray RAL 7035 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC (CEI 20/11 R2) |
Single wire, color | brown, white, blue, black |
Max. conductor resistance | < 74 Ω/km (at 20 °C) |
Nominal voltage, cable | 300 V |
Test voltage Core/Core | 3000 V (rms) |
Minimum bending radius, fixed installation | 10 x D |
Smallest bending radius, fixed installation | 50 mm |
Flame resistance | in accordance with CEI 20-22II |
according to IEC 332-3 | |
Resistance to oil | in accordance with ISO 6722 |
Other resistance | Resistance to low temperatures (acc. to EN 60811-1-4) |
Resistance to high temperatures (in accordance with ISO 6722 (3000 h)) | |
Ambient temperature (operation) | -25 °C ... 80 °C (cable, fixed installation) |
-20 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 |
Item number | 1562903 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Product key | AF1CCA |
GTIN | 4046356300520 |
Weight per piece (including packing) | 158.33 g |
Weight per piece (excluding packing) | 138.33 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060311 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg