SAC-5P-M12Y/2XM12FS VP BK
-
Y distributor
1560086
Y distributor, 5-position, unshielded, Plug straight M12, coding: A, on Socket straight M12, coding: A and Socket straight M12, coding: A, Parallel distributor
Product details
General | with center distance of 18 mm, suitable for molded connectors and unshielded connectors that can be assembled with QUICKON IDC terminal block connection technology and a connection range of 0.14 mm² to 0.34 mm² |
Product type | Y-distributor |
Number of positions | 5 |
No. of cable outlets | 2 |
Shielded | no |
Coding | A |
Thread type | M12 |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 60 V |
Nominal current IN | 4 A |
Status display | no |
Status display present | no |
Dimensional drawing |
|
Center distance | 18 mm |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuZn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Zinc die-cast, nickel-plated |
Connection 1 | |
Type | Plug straight M12 |
Coding type | A |
Connection 2 | |
Type | Socket straight M12 |
Coding type | A |
Connection 3 | |
Type | Socket straight M12 |
Coding type | A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) | -25 °C ... 90 °C |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Item number | 1560086 |
Packing unit | 5 pc |
Minimum order quantity | 100 pc |
Note | Made to order (non-returnable) |
Product key | AF1GAB |
GTIN | 4046356180030 |
Weight per piece (including packing) | 29.03 g |
Weight per piece (excluding packing) | 25.83 g |
Customs tariff number | 85366990 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27440106 |
ECLASS-15.0 | 27440106 |
ETIM
ETIM 9.0 | EC002925 |
UNSPSC
UNSPSC 21.0 | 31251500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg