SAC-3P-10,0-120/M12FR SH
-
Sensor/actuator cable
1550203
Sensor/actuator cable, 3-position, PUR/PVC, green RAL 6018, shielded, free cable end, on Socket straight M12, coding: A, cable length: 10 m
Product details
Product type | Sensor/actuator cable |
Number of positions | 3 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Zinc die-cast, nickel-plated |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 250 V AC |
250 V DC | |
Nominal current IN | 4 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Status display | no |
Status display present | no |
Connection 1 | |
Type | free cable end |
Connection 2 | |
Type | Socket straight M12 |
Number of positions | 3 |
Coding type | A |
Cable length | 10 m |
PUR/PVC shielded, green [120] | |
Cable weight | 39 kg/km |
Number of positions | 3 |
Shielded | yes |
Cable type | PUR/PVC shielded, green [120] |
Conductor structure signal line | 43x 0.10 mm |
AWG signal line | 22 |
Conductor cross section | 0.34 mm² |
Wire diameter incl. insulation | 1.32 mm ±0.02 mm |
External cable diameter | 5.2 mm |
Outer sheath, material | PUR |
External sheath, color | green RAL 6018 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | brown, blue, black |
Thickness, insulation | ≥ 0.30 mm (Core insulation) |
≥ 0.38 mm (Outer cable sheath) | |
Overall twist | 3 twisted wires with longitudinally banded polyester foil |
Optical shield covering | 85 % |
Max. conductor resistance | ≤ 58 Ω/km |
Insulation resistance | ≥ 1 MΩ*km |
Nominal voltage, cable | 300 V |
Test voltage | 3000 V |
Ambient temperature (operation) | -25 °C ... 80 °C (cable, fixed installation) |
-5 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
-25 °C ... 80 °C (cable, fixed installation) | |
-5 °C ... 80 °C (Cable, flexible installation) |
Item number | 1550203 |
Packing unit | 5 pc |
Minimum order quantity | 50 pc |
Product key | AF1CIA |
GTIN | 4046356146500 |
Weight per piece (including packing) | 464.7 g |
Weight per piece (excluding packing) | 464.7 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060311 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg