SAC-5P-10,0-PURSH/M12FS SO
-
Sensor/actuator cable
1547915
Sensor/actuator cable, 5-position, PUR/PVC, black-gray RAL 7021, shielded, free cable end, on Socket straight M12, cable length: 10 m
Product details
Product type | Sensor/actuator cable |
Number of positions | 5 |
Shielded | yes |
Nominal voltage UN | 48 V AC |
60 V DC |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Connection 1 | |
Type | free cable end |
Connection 2 | |
Type | Socket straight M12 |
Number of positions | 5 |
Cable length | 10 m |
PUR/PVC shielded, black [350] | |
Cable weight | 55 kg/km |
Number of positions | 5 |
Shielded | yes |
Cable type | PUR/PVC shielded, black [350] |
Conductor structure signal line | 42x 0.10 mm |
AWG signal line | 22 |
Conductor cross section | 0.34 mm² |
Wire diameter incl. insulation | 1.52 mm ±0.02 mm |
External cable diameter | 5.9 mm |
Outer sheath, material | PUR |
External sheath, color | black-gray RAL 7021 |
Conductor material | Bare Cu litz wires |
Material, filler | PVC |
Material wire insulation | PVC |
Single wire, color | brown, white, blue, black, gray |
Thickness, insulation | ≥ 0.23 mm (Core insulation) |
≥ 0.38 mm (Outer cable sheath) | |
Overall twist | 5 wires around filler to the core |
Optical shield covering | 85 % |
Max. conductor resistance | ≤ 57.3 Ω/km |
Insulation resistance | ≥ 100 MΩ*km |
Nominal voltage, cable | 300 V |
Test voltage | 3000 V |
Smallest bending radius, fixed installation | 60 mm |
Smallest bending radius, movable installation | 60 mm |
Dynamic load capacity (bending) | Max. bending cycles: 2000000, Bending radius: 60 mm, Traversing path: 5 m, Traversing rate: 3 m/s |
Ambient temperature (operation) | -25 °C ... 80 °C (cable, fixed installation) |
-5 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
-25 °C ... 80 °C (cable, fixed installation) | |
-5 °C ... 80 °C (Cable, flexible installation) |
Item number | 1547915 |
Packing unit | 5 pc |
Minimum order quantity | 50 pc |
Product key | AF1CKA |
GTIN | 4046356136426 |
Weight per piece (including packing) | 616.2 g |
Weight per piece (excluding packing) | 616.2 g |
Customs tariff number | 85366990 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060311 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg