cUL Recognized
Approval ID: E221474-20070307Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
600 V | 8 A | 20 |
UL Recognized
Approval ID: E221474-20070307Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
600 V | 8 A | 20 |