SAC-3P-10,0-540/M12FR GY CH
-
Sensor/actuator cable
1512131
Sensor/actuator cable, 3-position, PVC, yellow, free cable end, on Socket angled M12, cable length: 10 m
Product details
Trade restriction | |
CE note | The products are offered exclusively for export outside the EU and the European Economic Area. |
Product type | Sensor/actuator cable |
Number of positions | 3 |
Shielded | no |
Outer sheath, material | PVC |
Conductor material | Bare Cu litz wires |
Nominal voltage UN | 250 V AC |
250 V DC | |
Max. conductor resistance | 58 Ω/km |
Connection 1 | |
Type | free cable end |
Connection 2 | |
Type | Socket angled M12 |
Number of positions | 3 |
Cable length | 10 m |
PVC yellow [540] | |
Dimensional drawing |
|
Cable weight | 40 kg/km |
Number of positions | 3 |
Shielded | no |
Cable type | PVC yellow [540] |
Conductor structure signal line | 42x 0.10 mm |
AWG signal line | 22 |
Conductor cross section | 0.34 mm² |
Wire diameter incl. insulation | 1.45 mm ±0.05 mm |
External cable diameter | 5.20 mm ±0.2 mm |
Outer sheath, material | PVC |
External sheath, color | yellow |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | brown, blue, black |
Thickness, insulation | ≥ 0.23 mm (Core insulation) |
≥ 0.76 mm (Outer cable sheath) | |
Overall twist | 3 wires, twisted |
Max. conductor resistance | max. 58 Ω/km (at 20 °C) |
Insulation resistance | ≥ 1 GΩ*km (at 20 °C) |
Nominal voltage, cable | ≤ 300 V |
Test voltage | ≥ 3000 V |
Flame resistance | As per UL-Style 2464 |
Ambient temperature (operation) | -25 °C ... 80 °C (cable, fixed installation) |
-5 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
-25 °C ... 80 °C (cable, fixed installation) | |
-5 °C ... 80 °C (Cable, flexible installation) |
Item number | 1512131 |
Packing unit | 75 pc |
Minimum order quantity | 1 pc |
Product key | AF1CBA |
GTIN | 4017918910877 |
Weight per piece (including packing) | 425 g |
Weight per piece (excluding packing) | 415.55 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060311 |
ECLASS-15.0 | 27060311 |
ETIM
ETIM 9.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Not applicable (Not qualified for the European market) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg