SAC-2P-M12Y/2X 0,3-120/M12FSSH
-
Sensor/actuator cable
1510735
Sensor/actuator cable, 2-position, PUR/PVC, green RAL 6018, shielded, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 0.3 m
Product details
Product type | Distributor with cable |
Number of positions | 2 |
No. of cable outlets | 2 |
Shielded | yes |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Zinc die-cast, nickel-plated |
Insulation resistance | ≥ 10 GΩ |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 4 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Status display | no |
Status display present | no |
Connection 1 | |
Type | Plug straight M12 |
Number of positions | 2 |
Coding type | A |
Connection 2 | |
Type | Socket straight M12 |
Number of positions | 2 |
Coding type | A |
Cable length | 0.3 m |
PUR/PVC shielded, green [120] | |
Cable weight | 39 kg/km |
Number of positions | 3 |
Shielded | yes |
Cable type | PUR/PVC shielded, green [120] |
Conductor structure signal line | 43x 0.10 mm |
AWG signal line | 22 |
Conductor cross section | 0.34 mm² |
Wire diameter incl. insulation | 1.32 mm ±0.02 mm |
External cable diameter | 5.2 mm |
Outer sheath, material | PUR |
External sheath, color | green RAL 6018 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | brown, blue, black |
Thickness, insulation | ≥ 0.30 mm (Core insulation) |
≥ 0.38 mm (Outer cable sheath) | |
Overall twist | 3 twisted wires with longitudinally banded polyester foil |
Optical shield covering | 85 % |
Max. conductor resistance | ≤ 58 Ω/km |
Insulation resistance | ≥ 1 MΩ*km |
Nominal voltage, cable | 300 V |
Test voltage | 3000 V |
Ambient temperature (operation) | -25 °C ... 80 °C (cable, fixed installation) |
-5 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
-25 °C ... 80 °C (cable, fixed installation) | |
-5 °C ... 80 °C (Cable, flexible installation) |
Item number | 1510735 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | AF1COA |
GTIN | 4017918903619 |
Weight per piece (including packing) | 63.3 g |
Weight per piece (excluding packing) | 63.3 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060313 |
UNSPSC
UNSPSC 21.0 | 31251501 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg