RCK-TGUM/BL16+3/30,0PUR-U
-
Master cable
1507007
Master cable, application: Sensor/actuator box, number of positions: 19, status display: no; master cable connection: M23 socket, cable length: 30 m, shielding: no, this item is expected to be lead-free from Q4 2025 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance