SACC-M12-SCO PLUG L90 - Housing screw connection
1436709

Housing screw connection, Pin, M12-SPEEDCON, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details








Your advantages

Easy device integration, thanks to mechanical port screw connections with threaded fastening
Flexible PCB assembly: two-piece connectors for wave and THR soldering
SPEEDCON fast locking system reduces cabling times