SACC-BP-F-M12/SMD-0,9/1,6-9TIP - Housing screw connection
1419569

Housing screw connection, Socket, M12-Screw locking mechanism, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details








Compatible products



Your advantages

Tolerance-compensating function between PCB and housing
Prevents force being applied to soldering spots
Easy integration thanks to tool-free mounting
Optional port sealing without protective cap