SAC-3P-Y/2X 2,5-PUR SCO DK - Distributor with cable
1417293
Product details
Product type
Distributor with cable
Nominal voltage UN
48 V AC
60 V DC
Item number
1417293
Packing unit
1 pc
Minimum order quantity
100 pc
Product key
AF1COA
GTIN
4055626087870
Weight per piece (including packing)
160.55 g
Weight per piece (excluding packing)
160.55 g
Customs tariff number
85444290
Country of origin
PL
ECLASS
ECLASS-13.0
27060313
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.