NBC-1500,0-937
-
Bus system cable
1408862
Bus system cable, PROFINET, 4-pos., RADOX® GKW S, RAL 9005 (black), shielded, cable ring: 1500 m,
Product details
Product type | Data cable preassembled |
Number of positions | 4 |
Shielded | yes |
Nominal voltage UN | 48 V AC |
60 V DC |
Cable length | 1500 m |
PROFINET RADOX® railway application CAT5 [937] | |
Dimensional drawing |
|
Cable weight | 70 kg/km |
Number of positions | 4 |
Shielded | yes |
Cable type | PROFINET RADOX® railway application CAT5 [937] |
Conductor structure | 1x4xAWG22/7, SF/TQ |
Signal speed | 75 c |
Conductor structure signal line | 7x 0.25 mm |
AWG signal line | 22 |
Conductor cross section | 4x 0.34 mm² |
Wire diameter incl. insulation | approx. 1.5 mm |
External cable diameter | 6.60 mm ±0.4 mm |
Outer sheath, material | PE-X |
External sheath, color | black RAL 9005 |
Conductor material | silver-plated Cu litz wires |
Material wire insulation | Foamed PE |
Single wire, color | white-blue, orange-yellow |
Thickness, outer sheath | approx. 1.00 mm |
Overall twist | Star quad |
Max. conductor resistance | ≤ 54.4 Ω/km |
Coupling resistance | 200.00 mΩ/m (f ≤ 30 MHz) |
Wave impedance | 100 Ω ±5 Ω (f = 100 MHz) |
Working capacitance | ≤ 65 pF (Line-line) |
≤ 100 pF (Line-shield) | |
Nominal voltage, cable | 300 V AC |
Test voltage | 2000 V AC (50 Hz, 5 minutes) |
Minimum bending radius, fixed installation | 6 x D |
Smallest bending radius, fixed installation | 40 mm |
Near end crosstalk attenuation (NEXT) | 73 dB (with 1 MHz) |
70 dB (at 4 МHz) | |
65 dB (at 10 MHz) | |
57 dB (at 31.5 МHz) | |
52 dB (at 62.5 МHz) | |
48 dB (at 100 MHz) | |
Return attenuation (RL) | 25 dB (at 4 МHz) |
30 dB (at 10 MHz) | |
30 dB (at 31.5 МHz) | |
30 dB (at 62.5 МHz) | |
28 dB (at 100 MHz) | |
Remote crosstalk attenuation (FEXT) | 78 dB (with 1 MHz) |
77 dB (at 4 МHz) | |
70 dB (at 10 MHz) | |
65 dB (at 31.5 МHz) | |
56 dB (at 62.5 МHz) | |
48 dB (at 100 MHz) | |
Shield attenuation | 2 dB (with 1 MHz) |
4.4 dB (at 4 МHz) | |
7.4 dB (at 10 MHz) | |
14 dB (at 31.5 МHz) | |
20 dB (at 62.5 МHz) | |
26 dB (at 100 MHz) | |
40.00 dB (30 MHz ≤ f ≤ 100 MHz) | |
Halogen-free | in accordance with EN 50267-2-1 |
Flame resistance | IEC 60332-1-2 |
EN 50266 | |
EN 60332-3-25 | |
NF C32-070, 2.1 | |
NF C32-070, 2.2 | |
UL 1685, 12 (FT4) | |
in accordance with ISO 6722-1 5.22 (UN ECE-R 118.01) | |
Fume corrosiveness | EN 50267-2-2 |
Fume toxicity | BS 6853 B.1 |
EN 50305, 9.2 | |
Concentration of fumes | BS 6853 D.8.7 |
EN 61034-2 | |
UL 1685, 12 (FT4) | |
Resistance to oil | according to IRM 902, 72 h at 100 °C |
Fire protection in rail vehicles | BS 6853 (Category Ia, Ib, II) |
GM/RT 2130 (Category Ia, Ib, II) | |
EN 45545 (Risk level HL1 - HL3) | |
DIN 5510 (Fire protection level 1, 2, 3, 4) | |
NF F16-101 (Category A1, A2, B) | |
NF F16-101 (Class C/F0) | |
NFPA 130 | |
UNI CEI 11170 (Risk level LR1 - LR4) | |
Other resistance | Resistance to fuels (according to IRM 903, 168 h at 70 °C) |
Ambient temperature (operation) | -50 °C ... 90 °C (cable, fixed installation) |
-40 °C ... 90 °C (Cable, flexible installation) | |
Ambient temperature (installation) | -25 °C ... 90 °C |
Item number | 1408862 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | AF1CJN |
GTIN | 4046356839266 |
Weight per piece (including packing) | 22.22 g |
Weight per piece (excluding packing) | 22.22 g |
Customs tariff number | 85444995 |
Country of origin | CH |
ECLASS
ECLASS-13.0 | 27060307 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg