SAC-12P-MR/68,6-35T SH SCO
-
Sensor/actuator cable
1406388
Sensor/actuator cable, 12-position, PUR/PVC, black RAL 9005, shielded, Plug angled M12 SPEEDCON, coding: A, on free cable end, cable length: 68.6 m
Product details
Product type | Sensor/actuator cable |
Application | Standard |
Number of positions | 12 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | V0 |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuZn |
Contact surface material | Ni/Au |
Contact carrier material | PA 6.6 |
Material for screw connection | Zinc die-cast, nickel-plated |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 30 V |
Nominal current IN | 1.5 A |
Status display | no |
Status display present | no |
Conductor connection | |
Tightening torque | 0.4 Nm (M12 connector) |
Connection 1 | |
Type | Plug angled M12 SPEEDCON |
Number of positions | 12 |
Locking type | SPEEDCON |
Coding type | A |
Connection 2 | |
Type | free cable end |
Cable length | 68.6 m |
Black PUR/PVC twisted pair [35T] | |
Dimensional drawing |
|
Cable weight | 87 kg/km |
UL AWM Style | 20233 / 1061 (80°C/300 V) |
Number of positions | 12 |
Shielded | yes |
Cable type | Black PUR/PVC twisted pair [35T] |
Conductor structure signal line | 18x 0.10 mm |
AWG signal line | 26 |
Conductor cross section | 12x 0.14 mm² (Signal line) |
Wire diameter incl. insulation | 1 mm ±0.05 mm (Signal line) |
External cable diameter | 8.50 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | black RAL 9005 |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | PVC |
Single wire, color | white-brown, green-yellow, gray-pink, blue-red, black-violet, gray/pink-red/blue |
Twisted pairs | 2 cores to the pair |
Overall twist | Six pairs around the filler to the core |
Optical shield covering | 85 % |
Max. conductor resistance | ≤ 142 Ω/km (at 20 °C) |
Insulation resistance | ≥ 10 MΩ*km (at 20 °C) |
Nominal voltage, cable | 42 V AC |
Test voltage | 1500 V AC |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 10 x D |
Smallest bending radius, fixed installation | 43 mm |
Smallest bending radius, movable installation | 85 mm |
Dynamic load capacity (bending) | Max. bending cycles: 2000000, Bending radius: 85 mm, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 10 m/s² |
Flame resistance | According to DIN EN 60332-1-2 |
According to VW-1 | |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Other resistance | hydrolysis and microbe resistant (in accordance with EN 50396) |
Special properties | Flexible cable conduit capable |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-5 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Item number | 1406388 |
Packing unit | 1 pc |
Minimum order quantity | 4 pc |
Product key | AF1CNA |
GTIN | 4046356762908 |
Weight per piece (including packing) | 6,271 g |
Weight per piece (excluding packing) | 6,271 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060311 |
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg