VS-IP67B-IP67B-94D/1,0
-
Network cable
1404985
Assembled Ethernet cable, shielded, 4-pair, 26 AWG stranded (7-wire), RAL 9005 (jet black), RJ45 plug/IP67 (black) to RJ45 plug/IP67 (black), line, length: 1 m
Product details
Sensor type | Ethernet |
Number of positions | 8 |
No. of cable outlets | 1 |
Number of slots | 1 |
Shielded | yes |
Cable outlet | straight |
Insulation characteristics | |
Degree of pollution | 2 |
Wave impedance | 100 Ω |
Flammability rating according to UL 94 | V2 |
Outer sheath, material | PUR |
Conductor material | Bare Cu litz wires |
Ethernet [94D] | |
Dimensional drawing |
|
Shielded | yes |
UL AWM Style | 2464 (80°C/300 V) |
Cable type | Ethernet |
Cable type (abbreviation) | 94D |
Signal type/category | Ethernet CAT5 (IEC 11801), 1 Gbps |
Cable structure | 4x2xAWG26/7, SF/UTP |
External cable diameter | 6.40 mm ±0.2 mm |
Outer sheath, material | PVC (reinforced) UV-resistant |
External sheath, color | black RAL 9005 |
Thickness, outer sheath | 0.80 mm |
Conductor material | Bare Cu litz wires |
Conductor structure signal line | 7x 0.16 mm |
AWG signal line | 26 |
Conductor cross section | 4x 2x 0.14 mm² |
Material wire insulation | PP |
Wire diameter incl. insulation | 0.98 mm ±0.05 mm |
Single wire, color | white/blue-blue, white/orange-orange, white/green-green, white/brown-brown |
Twisted pairs | 2 cores to the pair |
Overall twist | 4 pairs, twisted |
Shielding | Aluminum-lined polyester foil, tinned copper braided shield |
Optical shield covering | 85 % |
Nominal voltage, cable | 72 V DC |
300 V AC | |
Test voltage Core/Core | 2500 V DC (2 s) |
Test voltage Core/Shield | 2500.00 V DC (2 s) |
Cable resistance | < 140 Ω/km |
Cable insulation resistance | ≥ 5 GΩ*km |
Wave impedance | 100 Ω ±15 Ω (at 4 ... 100 MHz) |
Cable capacity | < 56 nF/km |
Signal speed | 0.6 c |
Tensile strength | 80 N |
Smallest bending radius, fixed installation | 30 mm |
Smallest bending radius, movable installation | 60 mm |
Resistance to oil | according to IEC 60811-2-1 |
Flame resistance | According to VW-1 |
Other resistance | UV resistant (according to UL 1581, Section 1200) |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 750 |
Ambient conditions | |
Degree of protection | IP67 |
Ambient temperature (operation) | -25 °C ... 60 °C (cable, fixed installation) |
-5 °C ... 60 °C (Cable, flexible installation) |
Item number | 1404985 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Product key | ABNNCA |
GTIN | 4046356731492 |
Weight per piece (including packing) | 98.7 g |
Weight per piece (excluding packing) | 98.7 g |
Customs tariff number | 85444210 |
Country of origin | PL |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg