SACC-E-MS-8CON-M16/1,1SCO D-AU
-
Flush-type connector
1402213
Sensor/actuator flush-type plug, 4-pos., M12 SPEEDCON, A-coded, front/screw mounting with M16 thread, with 1.1 m TPE litz wire, 8 x 0.25 mm2
Product details
Number of positions | 4 |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Contact resistance | ≤ 3 mΩ |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 30 V |
Nominal current IN | 2 A |
Max. conductor resistance | 80 mΩ/m |
Status display | no |
Status display present | no |
Flammability rating according to UL 94 | V0 |
Seal material | NBR |
Contact material | CuZn |
Contact surface material | Au |
Contact carrier material | PA 6.6 |
Material for screw connection | Zinc die-cast, nickel-plated |
Conductor material | Tin-plated Cu litz wires |
Connection 1 | |
Head design | Plug |
Head cable outlet | straight |
Head thread type | M12 |
Head locking type | SPEEDCON |
Coding | A |
Cable length | 1.1 m |
Cable type | TPE litz wire |
Wire diameter incl. insulation | 1.15 mm ±0.07 mm |
Single wire, color | white, brown, yellow, pink |
Cable cross section | 0.25 mm² |
Conductor material | Tin-plated Cu litz wires |
Conductor structure signal line | 14x 0.15 mm |
AWG signal line | 24 |
Material wire insulation | TPE |
Thickness, insulation | 0.21 mm (Core insulation) |
Nominal voltage, cable | 300 V |
Test voltage, cable | 2000 V AC |
Cable resistance | ≤ 80 mΩ/m |
Cable insulation resistance | ≥ 20 MΩ*km |
Ambient conditions | |
Degree of protection | IP67 |
Ambient temperature (operation) | -25 °C ... 85 °C (Plug / socket) |
-25 °C ... 90 °C (cable, fixed installation) |
Item number | 1402213 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Product key | ABQCEB |
GTIN | 4046356588577 |
Weight per piece (including packing) | 25.65 g |
Weight per piece (excluding packing) | 25.3 g |
Customs tariff number | 85444290 |
Country of origin | DE |
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg