SAC-5P- 9,0-PUR/FS SH BK SCO
-
Sensor/actuator cable
1401249
Sensor/actuator cable, 5-position, PUR halogen-free, black-gray RAL 7021, shielded, free cable end, on Socket straight M12 SPEEDCON, coding: A, cable length: 9 m
Product details
Product type | Sensor/actuator cable |
Number of positions | 5 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | A |
Nominal voltage UN | 48 V AC |
60 V DC |
Connection 1 | |
Type | free cable end |
Connection 2 | |
Type | Socket straight M12 SPEEDCON |
Number of positions | 5 |
Locking type | SPEEDCON |
Coding type | A |
Cable length | 9 m |
PUR halogen-free black [PUR] | |
Dimensional drawing |
|
Cable weight | 48 kg/km |
UL AWM Style | 20549 |
Number of positions | 5 |
Shielded | yes |
Cable type | PUR halogen-free black [PUR] |
Conductor structure signal line | 42x 0.10 mm |
AWG signal line | 22 |
Conductor cross section | 5x 0.34 mm² (Signal line) |
Wire diameter incl. insulation | 1.27 mm ±0.02 mm (Signal line) |
External cable diameter | 5.90 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | black-gray RAL 7021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PP |
Single wire, color | brown, white, blue, black, gray |
Thickness, insulation | ≥ 0.21 mm |
Overall twist | 5 wires around filler to the core |
Optical shield covering | 85 % |
Max. conductor resistance | max. 57 Ω/km (at 20 °C) |
Insulation resistance | 70 GΩ*km (at 20 °C) |
Nominal voltage, cable | 300 V (at 20 °C) |
Test voltage Core/Core | 3000 V (at 20 °C) |
Smallest bending radius, fixed installation | 29.5 mm |
Smallest bending radius, movable installation | 59 mm (up to +60 °C) |
Dynamic load capacity (bending) | Max. bending cycles: 4000000, Bending radius: 59 mm, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 10 m/s² |
Halogen-free | in accordance with DIN VDE 0472 part 815 |
Flame resistance | in acc. with UL FT-2 |
Other resistance | hydrolysis and microbe resistant |
partly UV-resistant (in accordance with DIN EN ISO 4892-2-A) | |
Special properties | Flexible cable conduit capable |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-25 °C ... 80 °C (Cable, flexible installation) |
Item number | 1401249 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Product key | AF1CKA |
GTIN | 4046356541459 |
Weight per piece (including packing) | 473.4 g |
Weight per piece (excluding packing) | 473.4 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060311 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg