SD-WMS 10 (NU) YE
-
Wire marking tag
0826129
Wire marking tag, yellow, cable diameter range: 4 ... 10 mm, horizontal: Numbers, mounting type: thread on, the dimensions of the replacement product differ from the previous product!
Product details
General | Please specify the required marking with order: Minimum order per imprint: 1 packing unit |
Product type | Labeled conductor marker |
Marking | |
Printing direction | horizontal |
Printing | Numbers |
Width | 4.2 mm |
Height | 9.5 mm |
Length | 6.6 mm |
External dimensions | |
Outside diameter | 4 mm ... 10 mm |
Color | yellow |
Material | Polyvinyl chloride |
Flammability rating according to UL 94 | V0 |
Components | Free from silicone and cadmium |
External cable diameter | 4 mm ... 10 mm |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
UV resistance | |
Specification | ISO 4892-2:2013-03 (following) |
Result | Test passed |
Test duration | 96 h |
Ambient conditions | |
Ambient temperature (operation) | -30 °C ... 60 °C |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
Mounting type | thread on |
Item number | 0826129 |
Packing unit | 100 pc |
Minimum order quantity | 100 pc |
Product key | BG222B |
Weight per piece (including packing) | 0.18 g |
Weight per piece (excluding packing) | 0.18 g |
Customs tariff number | 49119900 |
Country of origin | SE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SORTI 2/12 - Assortment box 5020674
-
SORTI 3/ 7 - Assortment box 5020645
-
SORTI 3/ 8 - Assortment box 5020438
-
SORTI 3/18 - Assortment box 5028731
-
SORTI 4/8 - Assortment box 5145180
-
SORTI 4/12 - Assortment box 5020658
-
SORTI 4/24 - Assortment box 5031524
-
SD-WMS 5 TOOL - Alignment tool for cable markers 0826475
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg