P-GIV2,5/SI/M611/10A
-
PCB
2306388
Customer-specific adapter PCB, with two 8-pos. COMBICON connectors and three fuses, 10 A
Product details
Product type | Interface module |
Insulation characteristics: Air clearances and creepage distances | |
Insulation | Functional insulation |
Overvoltage category | II |
Pollution degree | 2 |
Nominal voltage UN | 400 V AC/DC |
Max. current carrying capacity per branch | 10 A |
Air clearances and creepage distances | |
Rated insulation voltage | 440 V |
Rated surge voltage | 3.2 kV (1.2/50 μs) |
Field level | |
Connection method | COMBICON connectors |
Number of positions | 8 |
Controller level | |
Connection method | COMBICON connectors |
Number of positions | 8 |
Item dimensions | |
Width | 75 mm |
Height | 40.5 mm |
Depth | 55 mm |
Ambient conditions | |
Degree of protection | IP20 |
Degree of protection (Installation location) | ≥ IP54 (Installation location) |
Ambient temperature (operation) | -20 °C ... 50 °C |
Altitude | max. 2000 m |
Air clearances and creepage distances | |
Standards/regulations | DIN EN 50178: 1998-04 |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2306388 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Product key | DK2AZZ |
GTIN | 4017918962234 |
Weight per piece (including packing) | 58.88 g |
Weight per piece (excluding packing) | 58.88 g |
Customs tariff number | 85369010 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg