The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

PSM-EG-RS232/RS422-P/4K - Interface converter
2761266

Interface converter, for converting RS-232 (V.24) to RS-422 (V.11), with electrical isolation, 4 channels, rail-mountable

Product details








Compatible products



Your advantages

RS-422 4-wire point-to-point operation
Transmission speed of up to 64 kbps
High-quality 3-way isolation between power supply, RS-232, and RS-422 for safe electrical isolation of potentials with 2.5 kV
Integrated surge protection with transient discharge to the DIN rail
As an alternative, data cables can be connected via D-SUB plugs or plug-in screw terminal blocks