The UPS module for 24 V DC with output currents ranging from 5 to 40 A allows you to create a custom solution combining a power supply, UPS module, and energy storage.
QUINT-UPS/ 24DC/ 24DC/40
-
Uninterruptible power supply
2320241
Uninterruptible power supply with IQ technology for DIN rail mounting, input: 24 V DC, output: 24 V DC/40 A, including mounted universal DIN rail adapter UTA 107/30
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
DC operation | |
Input voltage | 24 V DC |
Nominal input voltage range | 24 V DC |
Input voltage range | 18 V DC ... 30 V DC |
Input voltage range DC | 18 V DC ... 30 V DC |
Voltage type of supply voltage | DC |
Buffer period | 0.5 h (With battery module 38 AH) |
Current consumption | 51.9 A (maximum, mains operation) |
10.6 mA (No load, mains operation) | |
6.9 A (Charging, mains operation) | |
Fixed backup threshold | ≤ 22 V DC |
Variable connect threshold | 1 V/0.1 s |
Efficiency | > 99 % (Mains operation, with charged energy storage) |
98 % (Battery operation) | |
Nominal output voltage | 24 V DC |
Output voltage range | 18 V DC ... 30 V DC |
Nominal output current (IN) | 40 A (-25 °C ... 50 °C) |
Output current limit | In mains mode according to connected upstream current limiting device |
> 45 A (Battery operation) | |
Derating | 60 °C ... 70 °C (2.5 %/K) |
60 °C ... 70 °C (2.5 %/K) | |
Output power | 960 W |
Power dissipation | 2.8 W (Mains operation) |
13 W (Mains operation) | |
3.51 W (Battery operation) | |
16.4 W (Battery operation) | |
Connection in parallel | yes, up to 2 modules with redundancy module |
2 (Devices) | |
Connection in series | no |
no | |
Mains operation | |
Nominal output voltage | 24 V DC |
Output voltage range | 18 V DC ... 30 V DC |
Nominal output current (IN) | 40 A (-25 °C ... 50 °C) |
POWER BOOST (IBoost) | 45 A (-25 °C ... 40 °C) |
Selective Fuse Breaking (ISFB) | 215 A (-25 °C ... 60 °C) |
Duration | 12 ms (SFB technology) |
Battery operation | |
Nominal output voltage | 24 V DC |
Output voltage range | 19.2 V DC ... 27.6 V DC (UOUT = UBAT - 0,5 V DC) |
Nominal output current (IN) | 40 A (-25 °C ... 60 °C) |
POWER BOOST (IBoost) | 45 A (-25 °C ... 40 °C) |
Selective Fuse Breaking (ISFB) | 215 A (-25 °C ... 60 °C) |
Duration | 15 ms (SFB technology) |
Signal: Alarm | |
Output description | Relay (floating) |
Maximum switching voltage | ≤ 30 V AC/DC |
Continuous load current | ≤ 100 mA |
Signal: Battery charge | |
Output description | Relay (floating) |
Maximum switching voltage | ≤ 30 V AC/DC |
Output voltage | 24 V |
Continuous load current | ≤ 100 mA |
Signal: Battery mode | |
Output description | Relay (floating) |
Maximum switching voltage | ≤ 30 V AC/DC |
Output voltage | 24 V |
Continuous load current | ≤ 100 mA |
Nominal voltage UN | 24 V DC |
End-of-charge voltage | 24 V DC ... 29 V DC (temperature compensated) |
Charging current | 0.2 A ... 5 A |
Nominal capacity range | 7 Ah ... 200 Ah |
Battery presence check/time interval | 1 min |
Battery presence check (cyclic) | 60 s |
IQ technology | Yes |
Temperature compensation | 42 mV/K (preset) |
Temperature compensation (preset) | 42 mV/K |
Network management | Yes |
Input | |
Connection method | Screw connection |
Conductor cross section, rigid min. | 0.5 mm² |
Conductor cross section, rigid max. | 16 mm² |
Conductor cross section flexible min. | 0.5 mm² |
Conductor cross section flexible max. | 16 mm² |
Conductor cross section AWG min. | 8 |
Conductor cross section AWG max. | 6 |
Stripping length | 10 mm |
Screw thread | M4 |
Tightening torque, min | 1.2 Nm |
Tightening torque max | 1.5 Nm |
Output | |
Connection method | Screw connection |
Conductor cross section, rigid min. | 0.5 mm² |
Conductor cross section, rigid max. | 16 mm² |
Conductor cross section flexible min. | 0.5 mm² |
Conductor cross section flexible max. | 16 mm² |
Conductor cross section AWG min. | 8 |
Conductor cross section AWG max. | 6 |
Stripping length | 10 mm |
Screw thread | M4 |
Tightening torque, min | 1.2 Nm |
Tightening torque max | 1.5 Nm |
Signal | |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section, rigid max. | 4 mm² |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section flexible max. | 2.5 mm² |
Conductor cross section AWG min. | 24 |
Conductor cross section AWG max. | 12 |
Screw thread | M4 |
Tightening torque, min | 0.5 Nm |
Tightening torque max | 0.6 Nm |
Interface | IFS (Interface system data port) |
Types of signaling | LED |
Relay contact | |
Interface/software | |
Signal output | |
Signalization designation | Power In OK |
Status display | LED |
Note on status display | static on |
static on | |
Signal output: Switching output | |
Signalization designation | Alarm |
Status display | LED |
Note on status display | static on |
Color | red |
Note on status display | static on |
Signal output: Switching output | |
Signalization designation | Battery charge |
Status display | LED bar graph |
Note on status display | dynamic |
Color | green/red |
Note on status display | dynamic |
Signal output: Switching output | |
Signalization designation | Battery mode |
Status display | LED |
Note on status display | static on |
Color | yellow |
Note on status display | static on |
Insulation voltage input/output | 500 V DC |
Insulation voltage input, output / housing | 750 V DC |
Product type | DC UPS |
Product family | QUINT UPS |
IQ technology | Yes |
MTBF (IEC 61709, SN 29500) | > 500000 h (40 °C) |
Insulation characteristics | |
Protection class | III |
Life expectancy (electrolytic capacitors) | |
Time | 147792 h |
Width | 47 mm |
Height | 130 mm |
Depth | 125 mm |
Installation dimensions | |
Installation distance right/left | 5 mm / 5 mm |
Installation distance top/bottom | 50 mm / 50 mm |
Alternative assembly | |
Width | 123 mm |
Height | 130 mm |
Depth | 51 mm |
Mounting type | DIN rail mounting |
Assembly note | alignable: horizontal 5 mm, vertical 50 mm |
Mounting position | horizontal DIN rail NS 35, EN 60715 |
Housing material | Metal |
Housing material | Steel sheet, zinc-plated |
Type of housing | Aluminum (AlMg3) |
Hood version | Galvanized sheet steel, free from chrome (VI) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Climatic class | 3K3 (in acc. with EN 60721) |
Max. permissible relative humidity (operation) | ≤ 95 % (25 °C, non-condensing) |
Shock | 18 ms, 30g, in each space direction (according to IEC 60068-2-27) |
Vibration (operation) | < 15 Hz, amplitude ±2.5 mm (according to IEC 60068-2-6) |
15 Hz ... 150 Hz, 2.3g tv = 90 min. |
Rail applications | EN 50121-4 |
Standard – Electronic equipment for use in electrical power installations and their assembly into electrical power installations | EN 50178/VDE 0160 (PELV) |
Standard - Electrical safety | EN 60950-1/VDE 0805 (SELV) |
UL approvals | UL Listed UL 508 |
UL/C-UL Recognized UL 60950-1 | |
UL ANSI/ISA-12.12.01 Class I, Division 2, Groups A, B, C, D (Hazardous Location) |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
EMC requirements for noise emission | EN 61000-6-3 |
EN 61000-6-4 | |
EMC requirements for noise immunity | EN 61000-6-1 |
EN 61000-6-2 | |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Electrostatic discharge | |
Contact discharge | 8 kV (Test Level 4) |
Discharge in air | 15 kV (Test Level 4) |
Comments | Criterion A |
Electromagnetic HF field | |
Standards/regulations | EN 61000-4-3 |
Electromagnetic HF field | |
Frequency range | 80 MHz ... 1 GHz |
Test field strength | 20 V/m |
Frequency range | 1 GHz ... 3 GHz |
Test field strength | 10 V/m |
Frequency range | 2 GHz ... 3 GHz |
Test field strength | 3 V/m |
Comments | Criterion A |
Fast transients (burst) | |
Standards/regulations | EN 61000-4-4 |
Fast transients (burst) | |
Input | 2 kV (Test Level 3 - asymmetrical) |
Output | 2 kV (Test Level 3 - asymmetrical) |
Signal | 2 kV (Test Level 4 - asymmetrical) |
Comments | Criterion A |
Surge voltage load (surge) | |
Standards/regulations | EN 61000-4-5 |
Surge voltage load (surge) | |
Input | 1 kV (Test Level 2 - symmetrical) |
2 kV (Test Level 3 - asymmetrical) | |
Output | 1 kV (Test Level 2 - symmetrical) |
2 kV (Test Level 3 - asymmetrical) | |
Signal | 1 kV (Test Level 2 - asymmetrical) |
Comments | Criterion A |
Conducted interference | |
Standards/regulations | EN 61000-4-6 |
Conducted interference | |
Input/output/signal | asymmetrical |
Frequency range | 0.15 MHz ... 80 MHz |
Comments | Criterion A |
Voltage | 10 V (Test Level 3) |
Emitted interference | |
Standards/regulations | EN 61000-6-3 |
Radio interference voltage in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
Emitted radio interference in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
Criteria | |
Criterion A | Normal operating behavior within the specified limits. |
Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
Item number | 2320241 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | CMUQ43 |
Catalog page | Page 275 (C-4-2017) |
GTIN | 4046356554121 |
Weight per piece (including packing) | 930 g |
Weight per piece (excluding packing) | 708 g |
Customs tariff number | 85371091 |
Country of origin | IN |
ECLASS
ECLASS-13.0 | 27040705 |
ETIM
ETIM 9.0 | EC000382 |
UNSPSC
UNSPSC 21.0 | 39121000 |
UL Recognized
Approval ID: E211944EAC
Approval ID: EAC-ZulassungLR
Approval ID: LR22136091TABV
Approval ID: 41516/B0 BVEAC
Approval ID: RU S-DE.BL08.W.00764UL Listed
Approval ID: E123528cUL Listed
Approval ID: FILE E 123528ABS
Approval ID: 22-2244289-PDAEAC
Approval ID: RU-DE.B.00184/20KC
Approval ID: R-R-PCK-2320241IECEE CB Scheme
Approval ID: DE/PTZ/0049cUL Listed
Approval ID: E199827UL Listed
Approval ID: E199827EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 3fe036c0-36dc-4a18-97ce-5a275628e487 |
Compatible products
Your advantages
Easy handling thanks to automatic battery detection, tool-free battery replacement during operation, and communication via the IFS interface
Optimum use of the buffer time and preventive monitoring of the energy storage
Rapid battery charging
Comprehensive signaling and parameterization
Fast tripping of standard circuit breakers with SFB (selective fuse breaking) technology
Reliable starting of difficult loads with the static POWER BOOST power reserve with up to 1.5 times the nominal current permanently
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg