PT 4-PE/S-230AC-ST
-
Type 3 surge protection plug
2882462
Type 3 arrester replacement plug (device protection) for 3-phase power supply networks with separate N and PE (5-conductor system: L1, L2, L3, N, PE).
Product details
Product type | Device protection |
Type | Male |
Number of positions | 4 |
Surge protection fault message | optical |
Arrester can be tested with CHECKMASTER from software version: | From SW rev. 3.2 |
IEC test classification | III |
T3 | |
EN type | T3 |
Connection method | Screw connection (in connection with the base element) |
Dimensional drawing |
|
Width | 35.4 mm |
Height | 45 mm |
Depth | 52 mm |
Horizontal pitch | 2 Div. |
Complete module width | 35.4 mm |
Complete module height | 90 mm |
Complete module depth | 65.5 mm |
Flammability rating according to UL 94 | V0 |
Housing material | PA 6.6 |
Direction of action | 3L-N & N-PE |
Nominal frequency fN | 50 Hz |
60 Hz | |
Maximum continuous operating voltage UC | 335 V AC (255 V AC / N-PE) |
Maximum continuous operating voltage UC (L-N) | 335 V AC |
Maximum continuous operating voltage UC (N-PE) | 255 V AC |
Rated load current IL | 26 A (30 °C) |
Protective conductor current IPE | ≤ 2.5 µA |
Nominal discharge current In (8/20) µs (L-N) | 1.5 kA (per channel) |
Nominal discharge current In (8/20) µs (L-PE) | 1.5 kA (per channel) |
Nominal discharge current In (8/20) µs (N-PE) | 1.5 kA |
Maximum discharge current Imax (8/20) µs (L-N) | 4.5 kA (10 kA/N-PE) |
Maximum discharge current Imax (8/20) µs (L-PE) | 4.5 kA |
Maximum discharge current Imax (8/20) µs (N-PE) | 10 kA (N-PE) |
Voltage protection level Up (L-N) | ≤ 1.2 kV |
Voltage protection level Up (L-PE) | ≤ 1.5 kV |
Voltage protection level Up (N-PE) | ≤ 1.5 kV |
Residual voltage at In | ≤ 1.2 kV |
Response time tA (L-N) | ≤ 25 ns |
Response time tA (L-PE) | ≤ 100 ns |
Response time tA (N-PE) | ≤ 100 ns |
Max. required back-up fuse | 25 A (gL) |
25 A (MCB B/C) | |
Short-circuit withstand capability IP with max. backup fuse (r.m.s.) | 1.5 kA |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
Air clearances and creepage distances | |
Standards/regulations | DIN VDE 0110-1 / IEC 60664-1 |
Standards | |
Standards/regulations | IEC 61643-1 |
EN 61643-11/A11 | |
UL 1449 | |
Standards/specifications | IEC 61643-1 |
Note | 2005 |
Standards/specifications | EN 61643-11/A11 |
Note | 2007 |
Standards/specifications | UL 1449 |
Note | ed. 2 |
Mounting type | on base element |
Item number | 2882462 |
Packing unit | 5 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Product key | CL1411 |
GTIN | 4046356081061 |
Weight per piece (including packing) | 99.7 g |
Weight per piece (excluding packing) | 46.173 g |
Customs tariff number | 85363090 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
ZBF 5/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808668
-
ZBF 5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808671
-
ZBF 5,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810821
-
ZBF 5,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810863
-
ZBF 5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808697
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg