The narrow 6.2 mm MINI MCR-SL-PT100-LP... is a configurable loop-powered temperature transducer. It is suitable for connecting Pt 100 resistance temperature detectors in accordance with IEC 60751 in 2-, 3-, and 4-conductor connection technology.
On the output side, the module is operated in a 4 ... 20 mA current loop, which simultaneously supplies the power required for signal conversion.
The DIP switches, which can be accessed on the side of the housing, can be used to configure the following parameters:
- Connection technology
- Temperature range to be measured
- Output signal
- Type of error evaluation
MINI MCR-SL-PT100-LP
-
Temperature measuring transducer
2810298
Loop-powered temperature transducer for Pt 100 temperature sensors, configured via DIP switches, with screw connection, preconfigured (please observe the order key). Replacement part: 2810308 MINI MCR-SL-PT100-LP-NC.
Free download available.
Downloads
Product details
Compatible products
Your advantages
2-, 3-, 4-conductor Pt 100 sensors
Highly-compact loop-powered temperature transducer for electrical isolation, conversion, amplification, and filtering of Pt 100 signals to create standard signals
Does not require additional auxiliary voltage
Error indication via diagnostic LED and analog signal
Supplied by an output loop
Input signals can be configured via DIP switches
Temperature measuring range of -150 °C ... 300 °C
2-way isolation