SAC-5P-M12MS/5,8-115/M12FS
-
Sensor/actuator cable
1524682
Sensor/actuator cable, 5-position, PUR/PVC, black RAL 9005, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 5.8 m
Product details
Product type | Sensor/actuator cable |
Number of positions | 5 |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Rated voltage in acc. with IEC 61076-2-101 | 60 V |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 48 V AC |
60 V DC |
Status display | no |
Status display present | no |
Connection 1 | |
Type | Plug straight M12 |
Number of positions | 5 |
Coding type | A |
Connection 2 | |
Type | Socket straight M12 |
Number of positions | 5 |
Coding type | A |
Cable length | 5.8 m |
PUR/PVC black [355] | |
Cable weight | 50 kg/km |
Number of positions | 5 |
Shielded | no |
Cable type | PUR/PVC black [355] |
Conductor structure signal line | 42x 0.10 mm |
AWG signal line | 22 |
Conductor cross section | 0.34 mm² |
External cable diameter | 5.9 mm |
Outer sheath, material | PUR |
External sheath, color | black RAL 9005 |
Conductor material | Bare Cu litz wires |
Material, filler | PVC |
Material wire insulation | PVC |
Single wire, color | brown, white, blue, black, gray |
Thickness, insulation | ≥ 0.40 mm (Core insulation) |
Max. conductor resistance | ≤ 58.7 Ω/km |
Insulation resistance | ≥ 100 MΩ*km |
Nominal voltage, cable | 900 V |
Test voltage | 2500 V |
Smallest bending radius, fixed installation | 60 mm |
Dynamic load capacity (bending) | Max. bending cycles: 2000000, Bending radius: 60 mm, Traversing path: 5 m, Traversing rate: 3 m/s |
Ambient temperature (operation) | -25 °C ... 80 °C (cable, fixed installation) |
-5 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
-25 °C ... 80 °C (cable, fixed installation) | |
-5 °C ... 80 °C (Cable, flexible installation) |
Item number | 1524682 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | AF1CDA |
GTIN | 4017918949327 |
Weight per piece (including packing) | 323.9 g |
Weight per piece (excluding packing) | 323.9 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060311 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg