SAC-5P-M12MS/0,5-810/M12FR-3L
-
Sensor/actuator cable
1496910
Sensor/actuator cable, 5-position, PUR halogen-free, welding sputter-resistant, orange RAL 2003, Plug straight M12, coding: A, with 3 LEDs, on Socket angled M12, coding: A, with 3 LEDs, cable length: 0.5 m, for robots and drag chains
Product details
Product type | Sensor/actuator cable |
Application | Robots and drag chains |
Number of positions | 5 |
No. of cable outlets | 1 |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Zinc die-cast, nickel-plated |
Nominal voltage UN | 24 V DC |
Nominal current IN | 4 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Status display | 3 LEDs |
Status display present | yes |
Connection 1 | |
Type | Plug straight M12 |
Number of positions | 5 |
Coding type | A |
Connection 2 | |
Type | Socket angled M12 |
Number of positions | 5 |
Coding type | A |
Cable length | 0.5 m |
PUR, halogen-free, highly flexible, welding-sputter resistant, orange [810] | |
Dimensional drawing |
|
Note | Due to the extremely robust outer sheath, this cable should only be stripped in 5 cm increments. |
UL AWM Style | 20549 (80°C/300 V) |
Number of positions | 5 |
Shielded | no |
Cable type | PUR, halogen-free, highly flexible, welding-sputter resistant, orange [810] |
Conductor structure signal line | 42x 0.10 mm |
AWG signal line | 22 |
Conductor cross section | 5x 0.34 mm² |
Wire diameter incl. insulation | 1.55 mm ±0.05 mm (Signal line) |
External cable diameter | 6.90 mm ±0.1 mm |
Outer sheath, material | PUR |
External sheath, color | orange RAL 2003 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PP |
Single wire, color | brown, white, blue, black, green-yellow |
Overall twist | 5 wires around filler to the core |
Max. conductor resistance | approx. 57 Ω/km |
Insulation resistance | ≥ 20 MΩ*km |
Nominal voltage, cable | 300 V (Peak value, not for high-power applications) |
Test voltage Core/Core | 3000 V (Spark test) |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 10 x D |
Smallest bending radius, fixed installation | 35 mm |
Smallest bending radius, movable installation | 69 mm |
Dynamic load capacity (bending) | Max. bending cycles: 5000000, Bending radius: 10 x D, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 10 m/s², Ambient temperature: ≤ 60 °C |
Halogen-free | in accordance with DIN VDE 0472 part 815 |
Flame resistance | in acc. with UL FT-2 |
Other resistance | hydrolysis and microbe resistant |
Special properties | Sheath resistant to welding beads, can be recycled, matt, without adhesion, wear-resistant, flame resistant and self-extinguishing |
Free from silicone and cadmium | |
Free of substances which would hinder coating with paint or varnish | |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-25 °C ... 80 °C (Cable, flexible installation) | |
≤ 60 °C (cable, drag chain applications) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Item number | 1496910 |
Packing unit | 1 pc |
Minimum order quantity | 100 pc |
Note | Made to order (non-returnable) |
Product key | AF1CDA |
GTIN | 4063151946760 |
Weight per piece (including packing) | 50.302 g |
Weight per piece (excluding packing) | 50.302 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060311 |
ETIM
ETIM 9.0 | EC001855 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SAC-M12-EXCLIP-M - Locking clip 1558988
-
UCT-WMT (23X4) - Conductor marker 0801453
-
UC-WMT (23X4) - Conductor marker 0819411
-
US-WMT (23X4) - Cable marker 0828769
-
WMTW (23X4)R - Cable marker 0831004
-
PROT-M12 MS-PA-CHAIN - Screw plug 1430899
-
SAC-M12-EXCLIP-F - Locking clip 1558991
-
B-STIFT - Marker pen 1051993
-
TSD 04 SAC - Torque screwdriver 1208429
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SAC BIT M12-D15 - Tool 1208432
Your advantages
Easy and safe: 100 % electrically tested plug-in components
Reliable solution for the body shop as cable is welding sputter resistant
Convenient: increased machine availability thanks to quick and easy diagnostics
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg