SAC-5P-20,0-440/MINFS PWR
-
Sensor/actuator cable
1402534
Sensor/actuator cable, 5-pos., PUR, RAL 7001 (gray), free cable end to straight 7/8" 16UNF socket, cable length: 20 m, 1.5 mm2 conductor cross-section, for power supply
Product details
Product type | Sensor/actuator cable |
Number of positions | 5 |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Material of grip body | TPU |
Contact material | CuZn |
Contact surface material | Au |
Contact carrier material | PA 6.6 |
Material for screw connection | Zinc die-cast, nickel-plated |
Rated surge voltage | 4000 V |
Insulation resistance | ≥ 10 MΩ |
Nominal voltage UN | 63 V DC |
Nominal current IN | 10 A |
Mechanical data | |
Insertion/withdrawal cycles | 100 |
Status display | no |
Status display present | no |
Connection 1 | |
Type | free cable end |
Connection 2 | |
Type | Socket straight 7/8"-16UNF |
Number of positions | 5 |
Coding type | A |
Cable length | 20 m |
PUR/PVC gray [440] | |
Dimensional drawing |
|
Cable weight | 140 kg/km |
UL AWM Style | 20234 (80 °C / 600 V) |
Number of positions | 5 |
Shielded | no |
Cable type | PUR/PVC gray [440] |
AWG signal line | 16 |
Conductor structure, voltage supply | 30x 0.25 mm |
Conductor cross section | 5x 1.5 mm² |
External cable diameter | 9.70 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | gray RAL 7001 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | black 1, black 2, black 3, black 4, green/yellow |
Overall twist | 5 cores, twisted |
Max. conductor resistance | 13.3 Ω/km |
Nominal voltage, cable | 500 V AC |
Test voltage | 4000 V AC |
Minimum bending radius, fixed installation | 7.5 x D |
Minimum bending radius, flexible installation | 15 x D |
Smallest bending radius, fixed installation | 73 mm |
Smallest bending radius, movable installation | 146 mm |
Flame resistance | in accordance with EN 60332-1-2 |
in acc. to UL VW1 | |
according to CSA FT1 | |
Resistance to oil | According to HD 22.10 |
according to VDE 0282 Part 10 | |
Ambient temperature (operation) | -40 °C ... 90 °C (cable, fixed installation) |
5 °C ... 90 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP67 |
Ambient temperature (operation) | -40 °C ... 90 °C (Socket) |
-40 °C ... 90 °C (cable, fixed installation) | |
5 °C ... 90 °C (Cable, flexible installation) |
Item number | 1402534 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | AF1FDA |
GTIN | 4046356621465 |
Weight per piece (including packing) | 2,861.7 g |
Weight per piece (excluding packing) | 2,855 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060311 |
Compatible products
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg