SAC-4P- 5,0-240/M12FS-2L
-
Sensor/actuator cable
1543634
Sensor/actuator cable, 4-position, PUR halogen-free, yellow, free cable end, on Socket straight M12, coding: A, cable length: 5 m
Product details
Product type | Sensor/actuator cable |
Number of positions | 4 |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Zinc die-cast, nickel-plated |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 250 V |
Nominal current IN | 4 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Status display | 2 LEDs |
Status display present | yes |
Connection 1 | |
Type | free cable end |
Connection 2 | |
Type | Socket straight M12 |
Number of positions | 4 |
Coding type | A |
Cable length | 5 m |
PUR halogen-free yellow [240] | |
Dimensional drawing |
|
Cable weight | 30 kg/km |
Number of positions | 4 |
Shielded | no |
Cable type | PUR halogen-free yellow [240] |
Conductor structure signal line | 42x 0.10 mm |
AWG signal line | 22 |
Conductor cross section | 4x 0.34 mm² |
Wire diameter incl. insulation | 1.27 mm ±0.02 mm |
External cable diameter | 4.70 mm ±0.15 mm |
Outer sheath, material | PUR |
External sheath, color | yellow |
Conductor material | Bare Cu litz wires |
Material wire insulation | PP |
Single wire, color | brown, white, blue, black |
Thickness, insulation | ≥ 0.21 mm (Core insulation) |
approx. 0.80 mm (Outer cable sheath) | |
Overall twist | 4 wires, twisted |
Length of twist, overall twist | 49.5 mm |
Max. conductor resistance | max. 58 Ω/km (at 20 °C) |
Insulation resistance | ≥ 1 GΩ*km (at 20 °C) |
Nominal voltage, cable | ≤ 300 V |
Test voltage | ≥ 3000 V |
Smallest bending radius, fixed installation | 23.5 mm |
Smallest bending radius, movable installation | 47 mm |
Dynamic load capacity (bending) | Max. bending cycles: 4000000, Bending radius: 47 mm, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 10 m/s² |
Halogen-free | in accordance with DIN VDE 0472 part 815 |
in accordance with DIN EN 50267-2-1 | |
Flame resistance | in accordance with DIN UL-Style 20549 |
in accordance with FT1 as per UL 758 | |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Other resistance | Highly resistant to acids, alkaline solutions and solvents |
hydrolysis and microbe resistant | |
Special properties | Flexible cable conduit capable |
Silicone-free | |
Free of substances which would hinder coating with paint or varnish | |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-25 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 | |
Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
-40 °C ... 80 °C (cable, fixed installation) | |
-5 °C ... 80 °C (Cable, flexible installation) |
Item number | 1543634 |
Packing unit | 5 pc |
Minimum order quantity | 1 pc |
Product key | AF1CCA |
GTIN | 4046356099028 |
Weight per piece (including packing) | 174.68 g |
Weight per piece (excluding packing) | 163.03 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060311 |
ECLASS-15.0 | 27060311 |
ETIM
ETIM 9.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg