SAC-3P-M12MR/1,5-PUR/M 8FR-2L
-
Sensor/actuator cable
1671535
Sensor/actuator cable, 3-position, PUR/PVC, black-gray RAL 7021, Plug angled M12, coding: A, with 2 LEDs, on Socket angled M8, coding: A, with 2 LEDs, cable length: 1.5 m
Product details
Product type | Sensor/actuator cable |
Number of positions | 3 |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Zinc die-cast, nickel-plated |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 24 V |
Nominal current IN | 4 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Status display | 2 LEDs |
Status display present | yes |
Connection 1 | |
Type | Plug angled M12 |
Number of positions | 3 |
Coding type | A |
Connection 2 | |
Type | Socket angled M8 |
Number of positions | 3 |
Coding type | A |
Cable length | 1.5 m |
PUR/PVC black [350] | |
Dimensional drawing |
|
Cable weight | 37 kg/km |
UL AWM Style | 20549 / 1729 |
Number of positions | 3 |
Shielded | no |
Cable type | PUR/PVC black [350] |
Conductor structure signal line | 42x 0.10 mm |
Conductor cross section | 0.34 mm² |
Wire diameter incl. insulation | 1.5 mm ±0.05 mm |
External cable diameter | 5.20 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | black-gray RAL 7021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | brown, blue, black |
Thickness, insulation | ≥ 0.23 mm (Core insulation) |
Inner sheath thickness | approx. 0.50 mm |
Thickness, outer sheath | ≥ 0.38 mm (Outer cable sheath) |
Overall twist | 3 wires, twisted |
Length of twist, overall twist | 55 mm |
Max. conductor resistance | max. 58 Ω/km (at 20 °C) |
Insulation resistance | ≥ 100 MΩ*km (at 20 °C) |
Nominal voltage, cable | 300 V |
Test voltage | 3000 V |
Smallest bending radius, fixed installation | 26 mm |
Smallest bending radius, movable installation | 52 mm |
Flame resistance | according to UL 758/1581 (horizontal) |
in accordance with UL 758/1581 FT2 | |
According to DIN EN 60332-2-2 (20 s) | |
Other resistance | hydrolysis and microbe resistant |
Low adhesion | |
abrasion-resistant | |
Special properties | Flexible use, however not recommended for use in drag chains |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-20 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 | |
Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
-25 °C ... 80 °C (cable, fixed installation) | |
-5 °C ... 80 °C (Cable, flexible installation) |
Item number | 1671535 |
Packing unit | 5 pc |
Minimum order quantity | 25 pc |
Sales key | 02 |
Product key | AF1CBA |
GTIN | 4017918146597 |
Weight per piece (including packing) | 59.12 g |
Weight per piece (excluding packing) | 59.12 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060311 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg