SACB-8/3-L-7,0-PVC DN 0,34
-
Distributor box
1569993
Distributor box, connection method: QUICKON, 0.14 mm2 ... 0.34 mm2, number of slots: 8, number of positions: 3, slot assignment: single, status display: yes 180°, PVC, cable length: 7 m, shielding: no