SACB-10/3-M16-M8
-
Distributor box
1553527
Distributor box, connection method: M8 socket, number of slots: 10, number of positions: 3, status display: no; master cable connection: M16 plug connection, shielding: no
Product details
Product type | Distributor box |
Number of positions | 3 |
Number of slots | 10 |
LED | no |
Max. operating voltage Umax | 30 V DC |
Nominal voltage UN | 24 V DC |
Rated current, total | 6 A |
Max. current carrying capacity per path | 2 A |
Current carrying capacity per slot | 2 A |
Conductor connection | |
Sensor/actuator connection system | M8 socket |
Tightening torque slot sensor/actuator cable | 0.2 Nm |
Tightening torque - master cable - plug connection | 1.5 Nm |
Pin assignment | |
Slot/position = Wire color or connection | 1 / 4 (A) = P = WH |
2 / 4 (A) = J = GN | |
3 / 4 (A) = T = YE | |
4 / 4 (A) = S = GY | |
5 / 4 (A) = G = PK | |
6 / 4 (A) = R = RD | |
7 / 4 (A) = E = BK | |
8 / 4 (A) = O = VT | |
9 / 4 (A) = C = WHPK | |
10 / 4 (A) = N = PKBN | |
1-10 / 1 (+24 V) = A+M = BN | |
1-10 / 3 (0 V) = L+U = BU |
Status display present | no |
Dimensional drawing |
|
Width | 30 mm |
Height | 22 mm |
Length | 152 mm |
Material Threaded sleeve | Cu alloy |
Material Housing | PBT |
Material Molding compound | PUR |
Flammability rating according to UL 94 | V0 |
Seal material O-ring | NBR |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | PA |
Material of contact, master cable side | CU alloy |
Connection method | M16 plug connection |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) | -30 °C ... 80 °C |
Item number | 1553527 |
Packing unit | 1 pc |
Minimum order quantity | 25 pc |
Product key | AF3BCB |
GTIN | 4046356158350 |
Weight per piece (including packing) | 159.4 g |
Weight per piece (excluding packing) | 159.4 g |
Customs tariff number | 85366990 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27440111 |
UNSPSC
UNSPSC 21.0 | 31251501 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
SAC-14P-10,0-PUR/M16FR - Master cable 1693759
-
SACC-M16FS-14CON-M - Connector 1500554
-
SACC-M16FR-14CON-M - Connector 1500253
-
PROT-M8 - Screw plug 1682540
-
ZBF10:UNBEDRUCKT - Zack Marker strip, flat 0809997
-
ZBF10 CUS - Zack Marker strip, flat 0825031
-
TSD 02 SAC - Torque screwdriver 1208487
-
SAC BIT M8-D10 - Tool 1208461
-
SACC BIT M8-D12 - Tool 1208474
-
SZK PZ2 VDE - Screwdriver 1206463
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg