PSR-MC20-3NO-1DO-24DC-SC
-
Safety relays
2700466
Safety relay for emergency stop and safety doors up to SIL 1, Cat. 1, PL c, depending on the application up to SIL 3, Cat. 4, PL e, 1-channel operation, automatic/manual start, 3 enabling current paths, US = 24 V DC, plug-in screw terminal block
Free download available.
Downloads
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Safety relays |
Product family | PSRmini |
Application | Emergency stop |
Safety door | |
Magnetic switch | |
Control | 1-channel |
Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 2 |
Times | |
Typical response time | < 175 ms (automatic start) |
< 175 ms (manual, monitored start) | |
Typ. starting time with Us | < 250 ms (when controlled via A1) |
Typical release time | < 20 ms (when controlled via A1 or S12) |
Restart time | < 1 s (Boot time) |
Recovery time | < 500 ms |
Start pulse length | ≥ 500 ms (manual start) |
Maximum power dissipation for nominal condition | 4.8 W (US = 26.4 V, IL² = 48 A², PTotal max = 2.4 W + 2.4 W) |
Nominal operating mode | 100% operating factor |
Rated insulation voltage | 250 V AC |
Rated surge voltage/insulation | See data sheet, section “Insulation coordination”. |
Supply | |
Designation | A1/A2 |
Rated control circuit supply voltage US | 20.4 V DC ... 26.4 V DC |
Rated control circuit supply voltage US | 24 V DC -15 % / +10 % |
Rated control supply current IS | typ. 80 mA |
Power consumption at US | typ. 1.92 W |
Inrush current | 5 A (Δt = 200 µs at Us) |
Filter time | 1 ms (at A1 in the event of voltage dips at Us) |
Protective circuit | Serial protection against polarity reversal; Suppressor diode |
Digital: Sensor circuit (S12) | |
Description of the input | safety-related sensor inputs |
Number of inputs | 1 |
Input voltage range "0" signal | 0 V DC ... 5 V DC (for safe Off; at S12) |
Input voltage range "1" signal | 20.4 V DC ... 26.4 V DC |
Input current range "0" signal | 0 mA ... 2 mA (for safe Off; at S12) |
Inrush current | < 21 mA (typ. with US) |
Filter time | max. 1.5 ms (Test pulse width of low test pulses) |
Test pulse rate = 5 x Test pulse width | |
Max. permissible overall conductor resistance | 150 Ω |
Protective circuit | Suppressor diode |
Current consumption | < 5 mA (typ. with US) |
Digital: Start circuit (S34) | |
Description of the input | non-safety-related |
Number of inputs | 1 |
Input voltage range "1" signal | 20.4 V DC ... 26.4 V DC |
Inrush current | < 200 mA (typ. with US) |
Max. permissible overall conductor resistance | 150 Ω |
Protective circuit | Suppressor diode |
Current consumption | < 10 mA (typ. with US at S34/24 V) |
> -5 mA (typ. with US at S34/0 V) |
Relay: Enabling current paths (13/14, 23/24, 33/34) | |
Output description | 2 N/O contacts each in series, safety-related, floating |
Number of outputs | 3 (undelayed) |
Contact switching type | 3 enabling current paths |
Contact material | AgSnO2 |
Switching voltage | min. 12 V AC/DC |
max. 250 V AC/DC | |
Switching capacity | min. 60 mW |
Inrush current | min. 3 mA |
max. 6 A | |
Limiting continuous current | 6 A |
Sq. Total current | 48 A2 (observe derating) |
Switching frequency | max. 0.1 Hz |
Mechanical service life | 10x 106 cycles |
Output fuse | 6 A gL/gG (N/O contact) |
4 A gL/gG (for low-demand applications) | |
Signal: M1 | |
Output description | non-safety-related |
Number of outputs | 1 (digital, PNP) |
Voltage | 22 V DC (Us - 2 V) |
Current | max. 100 mA |
Maximum inrush current | 500 mA (Δt = 1 ms at Us) |
Protective circuit | Suppressor diode |
Connection technology | |
pluggable | yes |
Conductor connection | |
Connection method | Screw connection |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Stripping length | 7 mm |
Screw thread | M3 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Status display | 3 x LED (green) |
Operating voltage display | 1 x LED (green) |
Width | 12.5 mm |
Height | 112.2 mm |
Depth | 114.5 mm |
Color (Housing) | yellow (RAL 1018) |
Housing material | PA |
Safety data | |
Stop category | 0 |
Safety data: EN ISO 13849 | |
Category | 1 (up to Cat. 4 depending on the application) |
Performance level (PL) | c (up to PL e depending on the application) |
Safety data: IEC 61508 - High demand | |
Safety Integrity Level (SIL) | 1 (up to SIL 3 depending on the application) |
Safety data: IEC 61508 - Low demand | |
Safety Integrity Level (SIL) | 1 (up to SIL 3 depending on the application) |
Safety data: EN IEC 62061 | |
Safety Integrity Level (SIL) | 1 (up to SIL 3 depending on the application) |
Ambient conditions | |
Degree of protection | IP20 |
Min. degree of protection of inst. location | IP54 |
Ambient temperature (operation) | -40 °C ... 55 °C (observe derating) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Maximum altitude | ≤ 2000 m (Above sea level) |
Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
Shock | 15g |
Vibration (operation) | 10 Hz ... 150 Hz, amplitude 0.15 mm, 2g |
CE | |
Identification | CE-compliant |
Mounting type | DIN rail mounting |
Assembly note | See derating curve |
Mounting position | vertical or horizontal |
Item number | 2700466 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | DNA181 |
Catalog page | Page 220 (C-6-2019) |
GTIN | 4046356912730 |
Weight per piece (including packing) | 179.54 g |
Weight per piece (excluding packing) | 144.37 g |
Customs tariff number | 85371098 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27371819 |
ETIM
ETIM 9.0 | EC001449 |
UNSPSC
UNSPSC 21.0 | 39122200 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 27c54d49-52a3-4a54-bf9b-535a5ca5232a |
Compatible products
Your advantages
Up to Cat. 1/PL c in accordance with EN ISO 13849-1, SIL 1 in accordance with EN IEC 62061
Depending on the application, up to cat. 4/PL e in accordance with ISO 13849-1, SIL CL 3 in accordance with EN IEC 62061
Low housing width of just 12.5 mm
Manually monitored and automatic activation in a single device
3 enabling current paths, 1 digital signal output
1-channel control
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg