EMG 10-REL/KSR-G 24/ 1-LCU AU
-
Relay module
2940362
Relay module, with soldered-in miniature switching relay, gold contact for small loads, 1 N/O contact, input voltage 24 V DC, design rotated by 180°
Product details
Product type | Relay Module |
Application | Universal |
Operating mode | 100% operating factor |
Mechanical service life | approx. 2x 107 cycles |
Insulation characteristics | |
Insulation | Basic insulation |
Overvoltage category | III |
Pollution degree | 2 |
Data management status | |
Date of last data management | 03.07.2025 |
Maximum power dissipation for nominal condition | 0.5 W |
Test voltage (Winding/contact) | 4 kV AC (50 Hz, 1 min., winding/contact) |
Coil side | |
Nominal input voltage UN | 24 V DC |
Input voltage range | 19.2 V DC ... 26.4 V DC |
Input voltage range in reference to UN | 0.8 ... 1.1 |
Drive and function | monostable |
Typical input current at UN | 21 mA |
Typical response time | 7 ms |
Typical release time | 11 ms |
Protective circuit | Reverse polarity protection; Polarity protection diode |
Freewheeling diode; Freewheeling diode | |
Operating voltage display | Yellow LED |
Switching | |
Contact switching type | Double contact, 1 N/O contact |
Type of switch contact | Double contact |
Contact material | AgPd60, hard gold-plated |
Maximum switching voltage | 30 V AC |
36 V DC | |
Limiting continuous current | 0.5 A |
Maximum inrush current | 0.2 A |
Interrupting rating (ohmic load) max. | 5 W (at 24 V DC) |
Switching: when the gold layer is destroyed | |
Note | the following values are applicable if a gold layer is destroyed |
Maximum switching voltage | 125 V AC |
150 V DC | |
Limiting continuous current | 2 A |
Maximum inrush current | 2 A |
Interrupting rating (ohmic load) max. | 29 W (at 24 V DC) |
29 W (at 48 V DC) | |
29 W (at 60 V DC) |
Coil side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Contact side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Width | 10.6 mm |
Height | 75 mm |
Depth | 53.5 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 40 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | IEC 60664 |
EN 50178 |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 2940362 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Product key | DK6141 |
GTIN | 4017918104474 |
Weight per piece (including packing) | 36.52 g |
Weight per piece (excluding packing) | 36.52 g |
Customs tariff number | 85364190 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Integrated input circuit and interference suppression circuit
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg