cULus Recognized
Approval ID: E60425-20030211Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 7 A | 26 - 14 | ||
D | ||||
300 V | 7 A | 26 - 14 |
VDE report with production monitoring
Approval ID: 40040542Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
320 V | 10 A | 0.2 - 2.5 |