CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 10 A | 28 - 12 | ||
D | ||||
300 V | 10 A | 28 - 12 |
VDE approval of drawings
Approval ID: 40055535Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
400 V | 24 A | 0.2 - 4 |
cULus Recognized
Approval ID: E60425-19870326Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
Screw connection | 125 V | 15 A | 30 - 12 | |
2 conductors with the same cross-section | 125 V | 15 A | 16 | |
D | ||||
Screw connection | 300 V | 10 A | 30 - 12 | |
2 conductors with the same cross-section | 300 V | 10 A | 16 |