UL Recognized
Approval ID: E60425-20210507Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group F | ||||
1000 V | 40 A | 22 - 8 |
cULus Recognized
Approval ID: E60425-20210507Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 40 A | 22 - 8 | ||
Use group C | ||||
600 V | 40 A | 22 - 8 |
VDE approval of drawings
Approval ID: 40054188Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
1000 V | 41 A | 0.2 - 6 |