cULus Recognized
Approval ID: E60425-20110128Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 8 A | 30 - 14 | ||
Use group D | ||||
300 V | 8 A | 30 - 14 |
The content you are viewing is tailored for Global. View Content for United States | Choose Another Country
PCB connector, nominal cross section: 1.5 mm2, color: green, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of potentials: 2, number of rows: 1, number of positions: 2, number of connections: 2, product range: MCVW 1,5/..-ST, pitch: 3.5 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, conductor/PCB connection direction: -90 °, plug-in system: COMBICON MC 1,5, locking: without, mounting method: without, type of packaging: packed in cardboard
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 8 A | 30 - 14 | ||
Use group D | ||||
300 V | 8 A | 30 - 14 |