The content you are viewing is tailored for Global. View Content for United States | Choose Another Country

EH 90 F-B/ABS-PC BK9005 - Mounting base housing
1074938

DIN rail housing, Lower housing part with base latch, flat design, without vents, width: 90.1 mm, height: 75 mm, depth: 30.3 mm, color: black (similar RAL 9005), cross connection: without bus connector, number of positions cross connector: not relevant

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

DIN rail or panel mounting for application-specific device attachment
Easy design-in, thanks to variable housing form factor
Complete flexibility, thanks to PCBs with horizontal, frontal, and orthogonal orientation to the front of the device
Three cover versions for individual PCB connections
Integration of a wide variety of PCB connection technologies for a functional device design