PV-PRO/OE-200/F-1000/3.5 - Fuse plug
1220829

Fuse plug, Range of articles: SUNCLIX, color: black, min. conductor cross section: 6 mm2, max. conductor cross section: 6 mm2, rated voltage: 1000 V DC (bis 4000m ü. NN), rated current: 3.5 A, Connection method: open cable end, min. cable diameter: 5.8 mm, max. cable diameter: 6.4 mm, SUNCLIX fuse element for protecting panels and devices in photovoltaic systems

Product details